Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-02 - Install. housing, HaloX® 180 front part, Inst. opening Ø 110 mm, onsite concrete
Bill of material
1282-02
CNSORDERNO
Order number
1282-02
BZ
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 110 mm, onsite concrete
LOD
Level of Details
LB
Min. luminaire covering Ø
117 mm
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
110 mm
ENO
E-No.
920896319
CNSMASSEXACT
Weight
86.000 g
CNSVOLUMEEXACT
Volume
0.940 m^3
CNSEAN
EAN-Code
4013456546882
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, front part Installation in: In-situ concrete Installation diameter Ø: 110 mm Light cover min. diameter Ø: 117 mm Aricle No. 1282-02 / E-No.: 920 896 319
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices