Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4560 - Tubing stand
Bill of material
4560
CNSORDERNO
Art. No.
4560
BZ
Designation
Tubing stand, Polyethylene - grey
LOD
Level of detail
L
Length
130 mm
B
Width
132 mm
H
Height
210 mm
RK
DIN EN Pipe Ø
16-40 mm
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 596 150
CNSMASSEXACT
Individual net weight
165.000 g
CNSVOLUMEEXACT
Single volume
2.384 l
CNSEAN
EAN-Code
7611614026039
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Tubing stand Installation in: concrete Length x Width x Height: 130 x 132 x 210mm Tubing stand for securelaying of pipes without bending Of Polyethylene DIN EN Pipe Ø: 16-40mm Article number: 4560 / E-No.: 126 596 150
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9924.850 - Flush-mounted box 2x2, GWFI 850°C
    AGRO
    9911.02 - Screw-down cover
    AGRO
    4561 - Arched tubing stand with nails
    AGRO
    9911.01 - Flush mounting junction box, rectangular
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9908.68 - Upper frame for flush mounted junction boxes, quadratic.
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9911.12 - Plug-in cover
    AGRO
    9914.02 - Screw-down cover
    AGRO
    9914.01 - Box for formwork
    AGRO
    9900.12 - Flush-mounted box 4x3
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices