Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1040-32 - Sealing plug M32
Bill of material
1040-32
CNSORDERNO
Art. No.
1040-32
BZ
Designation
Sealing plug ECON® M32, air-tight and smoke-tight, for conduits (metric/inch)
LOD
Level of Details
D
Sealing plug
M32
DINR
DIN EN Pipe Ø
32 mm
ENO
E-Number
126573040
CNSMASSEXACT
Weight
4.5 g
CNSVOLUMEEXACT
Volume
0.043 l
CNSEAN
EAN-Code
4013456536845
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
M32 sealing plugs for electrical conduit Reliable sealing of conduit ends, ECON technology for easy cable feedthrough. For use with all pipe types, usable for airtight applications and fire protection, segmented diaphragm surface to avoid damage/gaps. For electrical conduit M32 Article No.: 1040-32 / E-No.: 126 573 040
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    1040-40 - Sealing plug M40
    AGRO
    1040-25 - Sealing plug M25
    AGRO
    1040-20 - Sealing plug M20
    AGRO
    9921 - NIS-Box with flap lid 1x1
    AGRO
    HaloX 100 for on-site mixed concrete - HaloX 100 for on-site mixed concrete
    AGRO
    9955 - Wall-outlet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices