Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
11082 - End cover with cable entry
Bill of material
11082
CNSORDERNO
Art. No.
11082
BZ
Designation
End cover ø 98mm, with central fixing
LOD
Level of Details
H
Height
5 mm
DA
Outer diameter
98 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV resistant
ENO
E-Number
165950408
CNSMASSEXACT
Individual net weight
17 g
CNSEAN
EAN-Code
7611614035901
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
End cover with central fixing and cable exit, round For ceiling and wall outlets 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 98 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11082 / E-No. 165 950 408
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    11081 - End cover
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices