Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
11086 - End cover
Bill of material
11086
CNSORDERNO
Art. No.
11086
BZ
Designation
End cover 86 x 86 mm, with center fixation
LOD
Level of Details
L
Length
86 mm
B
Width
86 mm
H
Height
4 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV resistant
ENO
E-Number
165950508
CNSMASSEXACT
Individual net weight
18 g
CNSEAN
EAN-Code
7611614035932
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Plug-in cover with central fixing, quadratic For ceiling-/ and wall-outlets Length x Width x Height: 86 x 86 x 4 mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 11086 / E-No.: 165 950 508
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices