Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1159-24 - Universal equipent carrier
Bill of material
1159-24
CNSORDERNO
Art. No.
1159-24
BZ
Designation
Universal equipment carrier, with rockwool blank cut, for insulation thickness 80 - 160 mm
LOD
Level of Details
L
Length
220 mm
B
Width
100 mm
H
Height
60-160 mm
RK
Combination conduit entries M20/25
6
ISOMAT
Insulation material
Rock wool
CNSMAT
Material
Polyethylen
ES
Properties
Halogenfrei
GP
Glow wire test
650 °C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-Number
372 803 409
CNSMASSEXACT
Individual net weight
403.6 g
CNSVOLUMEEXACT
Single volume
6.12 l
CNSEAN
EAN-Code
4013456470606
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Universal mounting fitting Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 100 x 60-160 mm. Made from polyethylene, halogen-free, GWT 650°C Article No.: 1159-24 / E-No.: 372 803 409
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    1159-80 - Teleskop equipment carrier
    AGRO
    9908.01.21 - Flush mounting junction box, square
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    AGRO
    1283-73 - Installation housing, HaloX® 250 with tunnel 325
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9908.68 - Upper frame for flush mounted junction boxes, quadratic.
    AGRO
    9909.22 - Plug-in cover with diagonal support
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9958.22 - Support for devices with back box size I + I
    AGRO
    9919.10 - End cover
    AGRO
    9921.70 - One place back box "the blue one"
    AGRO
    9923.30 - Flush-mounted box 3x1
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices