User Profile Desktop
Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
AGRO
Description
1281-01 - Installation housing, HaloX® 100 front part
Bill of material
1281-01
CNSORDERNO
Art. No.
1281-01
BZ
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 68 mm, onsite concrete, Replacement to Art. No. 1290-47
LOD
Level of Details
DA
Ceiling exit (OD) Ø
68 mm
LB
Min. luminaire covering Ø
75 mm
ENO
E-No.
920896009
IP
Inner packaging
- ST
OP
Shipping packaging
10 ST
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 68 mm Light cover min. diameter Ø: 75 mm Aricle No. 1281-01 / E-No.: 920 896 009
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices