Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-09 - Install. housing, HaloX® 100 front part
Bill of material
1281-09
CNSORDERNO
Art. No.
1281-09
BZ
Designation
Install. housing, HaloX® 100 front part, Inst. opening 75x75 mm, onsite concrete, Replacement to Art. No. 1290-71
LOD
Level of Details
DA
Ceiling exit (OD)
75 x 75 mm
LB
Min. luminaire covering
82 x 82 mm
ENO
E-No.
920896089
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546660
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation dimensions: 75 x 75 mm Light cover min. dimensions: 82 x 82 mm Aricle No. 1281-09 / E-No.: 920 896 089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices