Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-25 - Installation housing, HaloX® 100
Bill of material
1281-25
CNSORDERNO
Order number
1281-25
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 25 mm
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
25 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 25 mm
ENO
E-No.
920 896 969
CNSMASSEXACT
Individual net weight
38.840 g
CNSVOLUMEEXACT
Single volume
0.726 L
CNSEAN
EAN-Code
4013456546820
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 25 mm Plastic extension ring to increase the lighting fixture's installation depth by 25 mm Multiple extensions possible Article No. 1281-25 / E-No.: 920 896 949
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices