Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-25 - Installation housing, HaloX® 100
Bill of material
1281-25
CNSORDERNO
Order number
1281-25
BZ
Designation
Install. housing, HaloX® 100, Interm. frame, install. height 25 mm
LOD
Level of Details
SYS
System
HaloX® 100
H
Height
25 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 25 mm
ENO
E-No.
920 896 969
CNSMASSEXACT
Individual net weight
38.840 g
CNSVOLUMEEXACT
Single volume
0.726 L
CNSEAN
EAN-Code
4013456546820
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, extension ring, installation height 25 mm Plastic extension ring to increase the lighting fixture's installation depth by 25 mm Multiple extensions possible Article No. 1281-25 / E-No.: 920 896 949
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices