Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-25 - Installation housing, HaloX® 180
Bill of material
1282-25
CNSORDERNO
Order number
1282-25
BZ
Designation
Installation housing, HaloX® 180, Interm. frame, install. height 25 mm
LOD
Level of Details
SYS
System
HaloX® 180
H
Height
25 mm
FA
For Art. No.
1282-xx
ELL
max. installation depth luminaire / loudspeaker
+ 25 mm
CNSMASSEXACT
Individual net weight
59.000 g
CNSVOLUMEEXACT
Single volume
2.074 L
CNSEAN
EAN-Code
4013456546967
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, extension ring Installation height: 25 mm Plastic extension ring to increase the lighting fixture's installation depth by 25 mm Multiple extensions possible Article No.: 1282-25 / E-No.: 920 896 969
PICTURESMALL
1282_25.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices