Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-71 - Installation housing, HaloX® 180
Bill of material
1282-71
CNSORDERNO
Order number
1282-71
BZ
Designation
Installation housing, HaloX® 180, with mineral fibreboard, Successor Art.No.1291-22f. slab ceilings
LOD
Level of Details
SYS
System
Installation housing, HaloX® 180
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max
35 W
LLNHT
Lamp wattage max
75 W
GD
Housing diameter Ø
210 mm
TF
Depth including the front part
120 mm
RK
Combination entry for M20/M25 conduits
2
ENO
E-No.
920896739
CNSMASSEXACT
Individual net weight
769.100 g
CNSVOLUMEEXACT
Single volume
10.320 L
CNSEAN
EAN-Code
4013456547100
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 180, with universal mineral fibreboard Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-71 / E-No.: 920 896 739
COVER
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices