Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
AGRO
Description
1283-00 - Install. housing, HaloX® 250
Bill of material
1283-00
CNSORDERNO
Art. No.
1283-00
BZ
Designation
Install. housing, HaloX® 250
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
RK
Combination entry for M20/M25 conduits
2
ENO
E-No.
920858379
IP
Inner packaging
- ST
OP
Shipping packaging
10 ST
CNSMASSEXACT
Individual net weight
418.500 g
CNSVOLUMEEXACT
Single volume
10.320 l
CNSEAN
EAN-Code
4013456547131
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250 Installation in: In-situ concrete Installation diameter: 250 mm Depth including front part: 120 mm Max. lamp power (LED): 45 W Max. lamp power (NV/HV/TC): 100 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1283-00 / E-No.: 920 858 379
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices