Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-02 - Install. housing, HaloX® 250 front part
Bill of material
1283-02
CNSORDERNO
Art. No.
1283-02
BZ
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 190 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
190 mm
LB
Min. luminaire covering Ø
197 mm
ENO
E-No.
920896519
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 190 mm Light cover min. diameter Ø: 197 mm Aricle No. 1283-02 / E-No.: 920 896 519
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices