Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-06 - Install. housing, HaloX® 250 front part
Bill of material
1283-06
CNSORDERNO
Art. No.
1283-06
BZ
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 250 mm, onsite concrete
LOD
Level of Details
DA
Ceiling exit (OD) Ø
250 mm
LB
Min. luminaire covering Ø
257 mm
ENO
E-No.
920896559
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.450 l
CNSEAN
EAN-Code
4013456546530
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 250 mm Light cover min. diameter Ø: 257 mm Aricle No. 1283-06 / E-No.: 920 896 559
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices