Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-73 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-73
CNSORDERNO
Art. No.
1283-73
BZ
Designation
Installation housing, HaloX® 250, w. mineral fibreboard + tunnel 325 mm, for slab ceilings, compl. mounted
LOD
Level of Details
SYS
System
HaloX® 250
ELL
Ceiling exit (CE) Ø luminaires / loudspeakers
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth including the front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
ENO
E-No.
920896789
CNSMASSEXACT
Individual net weight
1645.900 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456547469
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 250, with universal mineral fibreboard and 325mm tunnel, for board ceilings, one-part Plastic installation housing for light fittings and loudspeakers, for precast concrete. Installation diameter: <=250 mm, with 325mm tunnel for devices up to 280mm x 90mm x 50mm, with integrated mineral fibreboard for adhesive fixing Depth including front part: 120 mm Max. lamp power (LED): 45 W Max. lamp power (NV/HV/TC): 100 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1283-73 / E-No.: 920 896 789
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices