Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1292-00 - Installation housing KompaX® 2
Bill of material
1292-00
CNSORDERNO
Art. No.
1292-00
BZ
Designation
Installation housing KompaX® 2, for on-site concrete
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Width additional component
160 mm
DA
Ceiling exit (OD) Ø
100-200 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
ENO
E-No.
920839269
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN-Code
4013456350618
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing KompaX® 2 Installation in: In-situ concrete Outlet opening, diameter: ____________ Light fitting installation height: _________________ (max. 200 mm) Lamp power (max): ______________ Control gear projection: _____________ Control gear dimensions (LxWxH):______________ Slab thickness: __________________ Fire protection class F:___ (please complete all fields) Article No.: 1292-00 / 920 839 269
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices