Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1299-65 - Installation housing HaloX® 100, Prefix® installation set 2-way
Bill of material
1299-65
CNSORDERNO
Order number
1299-65
BZ
Designation
Installation housing HaloX® 100, Prefix® installation set 2-way
LOD
Level of Details
CNSMASSEXACT
Individual net weight
76.000 g
CNSVOLUMEEXACT
Single volume
4.840 L
CNSEAN
EAN-Code
4013456548107
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing, HaloX® 100, Prefix® installation sets (2 no.), wall installation For HaloX® 1281-XX Prefix® plastic installation set for installation on the opposite formwork consisting of HaloX® adapter and wing Article No.: 1299-65 / 920 899 889
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    1159-70 - Installion housing for external insulation 100 - 160 mm
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9350-21 - Installation housing Enox
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9909.12 - Plug-in cover with angular fixing
    AGRO
    9435-01 - Flamox®-S30E fire-protection housing for
    AGRO
    4560 - Tubing stand
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9909.05 - Screw-down cover with metal screws
    AGRO
    9435-03 - Fire protection housing FlamoX®EI30
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices