Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4558 - Formwork unit 2x M20/25
Bill of material
4558
CNSORDERNO
Art. No.
4558
BZ
Designation
formwork unit 2 x M20/25, without nails
LOD
Level of detail
L
Length
306 mm
B
Width
40 mm
H
Height
29 mm
RK
Combination conduit entries M20/25
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 584 150
CNSMASSEXACT
Individual net weight
51.000 g
CNSEAN
EAN-Code
7611614026022
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Formwork unit 2x M20/25 Installation in: concrete Length x Width x Height: 306 x 40 x 29mm Formwork unit to be stringed together Of Polyethylene, halogen-free Combined leading-in tubes M20/25: 2x Number of nails: 4 Article number: 4558 / E-No.: 126 584 150
ETIM40
ETIM 40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices