Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
4560 - Tubing stand
Bill of material
4560
CNSORDERNO
Art. No.
4560
BZ
Designation
Tubing stand, Polyethylene - grey
LOD
Level of detail
L
Length
130 mm
B
Width
132 mm
H
Height
210 mm
RK
DIN EN Pipe Ø
16-40 mm
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
126 596 150
CNSMASSEXACT
Individual net weight
165.000 g
CNSVOLUMEEXACT
Single volume
2.384 l
CNSEAN
EAN-Code
7611614026039
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Tubing stand Installation in: concrete Length x Width x Height: 130 x 132 x 210mm Tubing stand for securelaying of pipes without bending Of Polyethylene DIN EN Pipe Ø: 16-40mm Article number: 4560 / E-No.: 126 596 150
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices