Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9197-77 - Junction casing 235 x 205 x 72 mm
Bill of material
9197-77
CNSORDERNO
Art. No.
9197-77
BZ
Designation
Cavity wall junction casing, 235 x 205 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
L
Length
235 mm
B
Width
205 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
For clamps up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
ENO
E-Number
155113029
CNSMASSEXACT
Individual net weight
349.0 g
CNSVOLUMEEXACT
Single volume
4.060 l
CNSEAN
EAN-Code
4013456230316
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox flush-mount junction box for installation in cavity walls and cavity ceilings Length x Width x Height/Depth: 235 x 205 x 72 mm. Made from ABS, halogen-free, GWT 850°C, VDE-tested. With 8 break-out holes of Ø 20 mm, 2 of Ø 25 mm and 2 of Ø 32 mm. For clamps of up to 16mm2 Article No.: 9197-77 / E-No.: 155 113 029
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices