Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9298-21.03 - QUICKBOX ECONⓇ
Bill of material
9298-21.03
CNSORDERNO
Art. No.
9298-21.03
BZ
Designation
Quickbox ECON® - 3x1 , airtight, for hollow walls
LOD
Level of Details
L
Length
205 mm
B
Width
83 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
RF
Conduit entries M20
8 mm
K
Combination
3x1
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372631309
CNSMASSEXACT
Individual net weight
105 g
CNSVOLUMEEXACT
Single volume
1.29 l
CNSEAN
EAN-Code
7611614244686
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox ECON 3x1 Airtight 2K cavity wall box for drywall or cavity wall constructions Length x Width x Height/Depth: 205 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 pipe entries: 8 Combination: 3x1 Article No.: 9298-21.03 / E-No.: 372 631 309
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9298-21.02 - QUICKBOX ECONⓇ
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    9499-77.04 - Quickbox Maxi HWD 90
    AGRO
    9499-77.06 - Quickbox Maxi HWD 90
    AGRO
    9620.02 - Earthing cleat 1 1/2" - 2"
    AGRO
    9073-78 - Junction box Ø 120 mm
    AGRO
    9798-77.03 - SOUND INSULATION BOX
    AGRO
    9499-77.03 - Quickbox Maxi HWD 90
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices