Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9298-21 - One-gang box for Swiss accessories ECONⓇ
Bill of material
9298-21
CNSORDERNO
Art. No.
9298-21
BZ
Designation
Quickbox ECON® 1x1, airtight, for hollow walls, 83 x 83 x 65 mm, cut hole Ø 83 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
RF
Conduit entries M20
4 mm
K
Combination
1x1
ENO
E-Number
372631109
CNSMASSEXACT
Individual net weight
40 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456536418
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox ECON 1x1 Airtight 2K cavity wall box for drywall or cavity wall constructions Length x Width x Height/Depth: 83 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 pipe entries: 4 Combination: 1x1 Article No.: 9298-21 / E-No.: 372 631 109
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9298-21.02 - QUICKBOX ECONⓇ
    AGRO
    9098-77.02 - QUICKBOX combination 2x1
    AGRO
    9798-77.06 - SOUND INSULATION BOX
    AGRO
    9922.850 - Flush-mounted box 850°
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9298-21.03 - QUICKBOX ECONⓇ
    AGRO
    9499-77.06 - Quickbox Maxi HWD 90
    AGRO
    9499-77.04 - Quickbox Maxi HWD 90
    AGRO
    9908.01.21 - Flush mounting junction box, square
    AGRO
    1159-24 - Universal equipent carrier
    AGRO
    9299-77.04 - Quickbox® ECON Pro 2x2
    AGRO
    9098-77.03 - QUICKBOX H1 3x1
    AGRO
    9098-77.04 - QUICKBOX H1 2x2
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices