Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-11 - Installation housing ThermoX® LED
Bill of material
9320-11
CNSORDERNO
Art. No.
9320-11
BZ
Designation
Installation housing ThermoX® LED
LOD
Level of Details
T
Depth
95 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling outlet (DA) Ø
70 mm
MAXE
max. installation depth for the LED luminaires
85 mm
MAXL
max. lamp output
9 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
50.6 g
CNSVOLUMEEXACT
Single volume
0.775 l
CNSEAN
EAN-Code
4013456545779
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 70 mm) (for square or rectangular cut-out, diagonal max. 70 mm) Height of inserted light: ________ mm (max. 85 mm); Lamp power: max. 9 W Housing height: 95 mm For installation from below suspended ceiling, cut hole Ø 74 mm Design according to DIN 18015-5 Article No.: 9320-11 / E-No.: 920 849 519
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices