Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9320-20 - Thermox® housing
Bill of material
9320-20
CNSORDERNO
Art. No.
9320-20
BZ
Designation
Thermox® housing
LOD
Level of Details
T
Depth
75 mm
FSEB
installation from front, cut hole Ø
86 mm
MAXD
max. ceiling outlet (DA) Ø
81 mm
MAXE
max. installation depth for the LED luminaires
60 mm
MAXL
max. lamp output
8 Watt
LSF
Cable entries
3 mm
CNSMASSEXACT
Individual net weight
51 g
CNSVOLUMEEXACT
Single volume
0.775 l
CNSEAN
EAN-Code
4013456545762
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Installation housing ThermoX® LED Cut-out opening ____________ mm (diameter max. 81 mm) (for square or rectangular cut-out, diagonal max. 81 mm) Height of inserted light: ________ mm (max. 60 mm) Lamp power: max. 8 W Housing height: 75 mm For installation from below suspended ceiling, cut hole Ø 86 mm Article No.: 9320-20 / E-No.: 920 849 529
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    6550 - Installation cable duct made of aluminium
    AGRO
    9300-01 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    9320-21 - Thermox® housing
    AGRO
    4555 - Formwork unit M20/25 - 25°
    AGRO
    9907.68 - Upper frame for flush-mounted junction boxes
    AGRO
    9350-21 - Installation housing Enox
    AGRO
    4520.25 - Transition plug M25 for corrugated conduits
    AGRO
    4530 - Transition plug M20/25, for corrugated conduits
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    4558 - Formwork unit 2x M20/25
    AGRO
    9300-03 - Thermox® housing for rigid and pivoting LED luminaires
    AGRO
    9911.02 - Screw-down cover
    AGRO
    9901.02 - Plug-in cover with central fixing
    AGRO
    9900.12 - Flush-mounted box 4x3
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices