Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77.03 - HWD 90
Bill of material
9498-77.03
CNSORDERNO
Art. No.
9498-77.03
BZ
Designation
Quickbox HWD 90, 3x1, ø83mm, one-gang, box for installat. in fire walls EI30-EI90
LOD
Level of Details
L
Length
205 mm
B
Width
83 mm
T
Depth
50 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
3x1
FR
Cut hole Ø
83 mm
VKF
VKF approval
21042
ENO
E-Number
155014029
CNSMASSEXACT
Individual net weight
189 g
CNSVOLUMEEXACT
Single volume
0.95 l
CNSEAN
EAN-Code
7611614240671
INFOTEXT
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 3x1 Article No.: 9498-77.03 / E-No.: 155 014 029
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9499-77 - Quickbox Maxi HWD 90
    AGRO
    9499-77.02 - Quickbox Maxi HWD 90
    AGRO
    1040-20 - Sealing plug M20
    AGRO
    1040-16 - Sealing plug M16
    AGRO
    9499-77.04 - Quickbox Maxi HWD 90
    AGRO
    9499-77.03 - Quickbox Maxi HWD 90
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices