Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9498-77.03 - HWD 90
Bill of material
9498-77.03
CNSORDERNO
Art. No.
9498-77.03
BZ
Designation
Quickbox HWD 90, 3x1, ø83mm, one-gang, box for installat. in fire walls EI30-EI90
LOD
Level of Details
L
Length
205 mm
B
Width
83 mm
T
Depth
50 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
3x1
FR
Cut hole Ø
83 mm
VKF
VKF approval
21042
ENO
E-Number
155014029
CNSMASSEXACT
Individual net weight
189 g
CNSVOLUMEEXACT
Single volume
0.95 l
CNSEAN
EAN-Code
7611614240671
INFOTEXT
Info text
Quickbox HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 83 x 50 mm Made from IG, PC/ABS, halogen-free, VKD certification 21042, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm Combination: 3x1 Article No.: 9498-77.03 / E-No.: 155 014 029
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices