Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9499-77.06 - Quickbox Maxi HWD 90
Bill of material
9499-77.06
CNSORDERNO
Art. No.
9499-77.06
BZ
Designation
Fire protection cavity wall socket Quickbox® Maxi HWD 90 3x2, Ø83mm, for fire-protection walls EI30-EI90, 205 x 145 x 73.5 mm
LOD
Level of Details
L
Length
205 mm
B
Width
145 mm
T
Depth
73.5 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
3x2
FR
Cut hole Ø
83 mm
M25
Tube entries up to M25
4
VKF
VKF approval
26831 / 26846
ENO
E-Number
372632909
CNSMASSEXACT
Individual net weight
377.82 g
CNSVOLUMEEXACT
Single volume
2.754 l
CNSEAN
EAN-Code
7611614276823
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 205 x 145 x 73.5 mm Made from IG, PC/ABS, halogen-free, VKF certification 26831 / 26846, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm M25 conduit entries: 4 Combination: 3x2 Article No.: 9499-77.06 / E-No.: 372 632 909
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices