Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9601.28 - AGRO terraFIX® earthing and equipotential bonding cleats
Bill of material
9601.28
CNSORDERNO
Art. No.
9601.28
BZ
Designation
Grounding clamp AGRO terraFIXØ16.5-28mm, (3/8-3/4"),rope 4-25 mm²,rope wireØ6.6mm"
LOD
Level of Details
NG
Nominal size
3/8" - 3/4"
DR
Diameter of tube
16.5 - 28 mm
SST
Cable cross section
4 - 25 mm^2
DD
Wire diameter
6.6 mm
AM
Mounting torques
2 Nm
ENO
E-Number
156830131
CNSMASSEXACT
Weight
58.41 g
CNSVOLUMEEXACT
Volume
0.072 l
CNSEAN
EAN-Code
7611614284538
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats For pipe diameter 3/8" - 3/4" / 16.5 - 28 mm Article No.: 9601.28 / E-No.: 156 830 131
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices