Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9610 - Earthing cleat 1" - 1 1/4"
Bill of material
9610
CNSORDERNO
Art. No.
9610
BZ
Designation
Grounding clip 1 - 1¼'' (33.5-41.9mm), 4 - 50 mm² wire rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
1" - 1 1/4"
DR
Diameter of tube
33.5 - 41.9 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156840381
CNSMASSEXACT
Weight
122.6 g
CNSEAN
EAN-Code
7611614031231
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 1" - 1¼" / 33.5 - 41.9 mm Article No.: 9610 / E-No.: 156 840 381
ETIM40
ETIM 40
EC000493
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9900.12 - Flush-mounted box 4x3
    AGRO
    9601.42 - AGRO terraFIX® earthing and equipotential bonding cleats
    AGRO
    9605 - Earthing cleat 3/8" - 3/4"
    AGRO
    9601.28 - AGRO terraFIX® earthing and equipotential bonding cleats
    AGRO
    9620.02 - Earthing cleat 1 1/2" - 2"
    AGRO
    9610.02 - Earthing cleat 1" - 1 1/4"
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9620 - Earthing cleat 1 1/2" - 2"
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices