Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9798-77 - SOUND INSULATION BOX
Bill of material
9798-77
CNSORDERNO
Art. No.
9798-77
BZ
Designation
Cvty wall one-g. box Quickbox sound ins., for Swiss accessories, 83x83x50 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
50 mm
K
Combination
1x1
BO
Drill Ø
83 mm
CNSMAT
Material
TPE, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372630019
CNSMASSEXACT
Individual net weight
74.7 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
4013456536432
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Boîtes phoniques Quickbox Pour installations dans parois creuses Longeur x Largeur x Profondeur: 83 x 83 x 50 mm De TPE, PC / ABS, sans halogène Trou fraisé Ø: 83mm Combinaison: 1x1 Numéro d'article: 9799-77 / E-No.: 372 630 019
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9498-77 - HWD 90
    AGRO
    9919.10 - End cover
    AGRO
    9798-77.03 - SOUND INSULATION BOX
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9798-77.04 - SOUND INSULATION BOX
    AGRO
    9098-77.06 - Quickbox H1 3x2
    AGRO
    9798-77.02 - SOUND INSULATION BOX
    AGRO
    9073-78 - Junction box Ø 120 mm
    AGRO
    9798-77.06 - SOUND INSULATION BOX
    AGRO
    9799-77.02 - Quickbox Maxi sound insulation box 2x1
    AGRO
    9799-77 - Quickbox Maxi sound insulation box 1x1
    AGRO
    9320-10 - Installation housing ThermoX® LED
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices