Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9805 - On-wall junction box
Bill of material
9805
CNSORDERNO
Art. No.
9805
BZ
Designation
On-wall junction box, 65x65x35mm, without clamps, IP 20
LOD
Level of Details
L
Length
65 mm
B
Width
65 mm
H
Height
35 mm
F
Colour
RAL 9010
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
150600008
CNSMASSEXACT
Weight
36.3 g
CNSVOLUMEEXACT
Volume
0.205 L
CNSEAN
EAN-Code
7611614038063
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 20 For cable entries Length x Width x Height/Depth: 65 x 65 x 35 mm Made from PC / ABS, halogen-free, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9805 / E-No.: 150 600 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9802 - On-wall junction box IP 54
    AGRO
    9801 - On-wall junction box IP 54
    AGRO
    9803 - On-wall junction box IP 54
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9803.06 - On-wall junction box
    AGRO
    9821 - On-wall junction box IP 54
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9806.120 - On-wall junction box IP 2x
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9806.065 - On-wall junction box IP 2x
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9197-77 - Junction casing 235 x 205 x 72 mm
    AGRO
    9806.080 - On-wall junction box IP 2x
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices