Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9820 - On-wall junction box IP 54
Bill of material
9820
CNSORDERNO
Art. No.
9820
BZ
Designation
On-wall junction box, 81x81x38mm, without clamps, IP 54
LOD
Level of Details
L
Length
81 mm
B
Width
81 mm
H
Height
38 mm
F
Colour
RAL 9010
KK
Clamping range
7 - 15
CNSMAT
Material
PC / ABS
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
MINTEMP
minimal operation temperature
-5 °C
MAXTEMP
maximum operation temperature
60 °C
ENO
E-Number
152085008
CNSMASSEXACT
Weight
0.065 kg
CNSEAN
EAN-Code
7611614038087
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
On-wall conduit box IP 54 For cable entries Length x Width x Height/Depth: 81 x 81 x 38 mm Made from PC /ABS, halogen-free, GWT 850°C, SEV-tested Cable clamping range: 7-15 Colour: RAL 9010 Article No.: 9820 / E-No.: 152 085 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices