Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
99.1234.850 - Flush mounting junction box 1x1 850°C
Bill of material
99.1234.850
CNSORDERNO
Art. No.
99.1234.850
BZ
Designation
Flush mounting junction box 1x1 850°C
LOD
Level of detail
L
Length
72 mm
B
Width
72 mm
T
Depth
57 mm
AO
Break-out openings Ø 20 mm
13
RK
Combined leading-in tubes M20/25
5
CNSMAT
Material
Polypropylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 011 129
CNSMASSEXACT
Individual net weight
38.000 g
CNSVOLUMEEXACT
Single volume
0.480 l
CNSEAN
EAN-Code
7611614220178
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 72 x 72 x 57 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Break-out holes (Ø 20 mm): 13 Conduit combination entries (M20/25): 5 Article No.: 99.1234.850 / E-No.: 372 011 129
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9924.850 - Flush-mounted box 2x2, GWFI 850°C
    AGRO
    9922.850 - Flush-mounted box 850°
    AGRO
    9900.12.850 - Flush-mounted box 850°
    AGRO
    9909.01.850 - Flush mounting junction box, square, 850°
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices