Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9901.02 - Plug-in cover with central fixing
Bill of material
9901.02
CNSORDERNO
Art. No.
9901.02
BZ
Designation
Plug-in cover with central fixing, 115x115 mm
LOD
Level of Details
L
Length
115 mm
B
Width
115 mm
H
Height
3.5 mm
F
Colour
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV beständig
ENO
E-Number
155910008
CNSMASSEXACT
Weight
0.037 g
CNSEAN
EAN-Code
7611614039589
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cover with central fixing For flush-mount conduit box Length x Width x Height/Depth: 115 x 115 x 3.5 mm. Made from ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9901.02 / E-No.: 155 910 008
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices