Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9902.21.850 - Combination back box size 1, 850°C
Bill of material
9902.21.850
CNSORDERNO
Art. No.
9902.21.850
BZ
Designation
Flush-mounted box 1x1, wood and light construction, GWFI 850°C
LOD
Level of detail
L
Length
77 mm
B
Width
77 mm
T
Depth
70 mm
AO
Break-out openings Ø 20 mm
6
AO2
Break-out openings Ø 25 mm
4
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 209
CNSMASSEXACT
Individual net weight
63.490 g
CNSEAN
EAN-Code
7611614309095
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box 1x1 for timber and lightweight construction Installation in: Wood structures, lightweight construction, stud frames Length x Width x Height/Depth: 77 x 77 x 70mm, flush-mount box 1x1 with protective cover, made from polypropylene, halogen-free, according to EN 60670-1/850°C, SEV-tested. Break-out holes of Ø 20mm: 6. Break-out holes of Ø 25mm: 4. Conduit combination entries (M20/25): 4. Article No.: 9902.21.850 / E-No.: 372 713 209
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices