Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9907.21 - Flush mounting junction box for corrugated conduits, square
Bill of material
9907.21
CNSORDERNO
Art. No.
9907.21
BZ
Designation
Flush mounting junction box for corrugated conduits, 115x115x150 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
150 mm
AO
Break-out openings Ø 20 mm
12
RK
Combination conduit entries M20/25
4
RK2
Combination conduit entries M25/32
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 011 698
CNSMASSEXACT
Individual net weight
312.200 g
CNSVOLUMEEXACT
Single volume
4.800 l
CNSEAN
EAN-Code
7611614240527
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box KRFG-tubes, rectangular Installation in: fairfaced concrete, concrete, brickwork Measures Length x Width x Depth: 115 x 115 x 150mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 4x M20/25; 2x M25/32 Break-out openings Ø 20mm: 12 Number of nails: 4 Article number: 9907.21 / E-No.: 155 011 698
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    1281-02 - Installation housing, HaloX® 100 front part
    AGRO
    9952 - Ceiling exit
    AGRO
    1281-30 - Installation housing, HaloX® 100 with tunnel 190
    AGRO
    4550 - Formwork unit 1 x M20/25
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9914.01 - Box for formwork
    AGRO
    9914.02 - Screw-down cover
    AGRO
    6550 - Installation cable duct made of aluminium
    AGRO
    9909.05 - Screw-down cover with metal screws
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9909.12 - Plug-in cover with angular fixing
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9911.03 - Moisture-proof cover alu, neoprene seal
    AGRO
    9909.10 - Plug-in cover with diagonal support
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices