Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9907 - Flush mounting junction box for corrugated conduits, square
Bill of material
9907
CNSORDERNO
Art. No.
9907
BZ
Designation
Flush mounting junction box, for corrugated conduits, 115x115x105 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
105 mm
AO
Break-out openings Ø 20 mm
12
RK
Combination conduit entries M20/25
4
RK2
Combination conduit entries M25/32
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 011 798
CNSMASSEXACT
Individual net weight
232.700 g
CNSVOLUMEEXACT
Single volume
2.870 l
CNSEAN
EAN-Code
7611614203706
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box KRFG-tubes, rectangular Installation in: fairfaced concrete, concrete, brickwork Measures Length x Width x Depth: 115 x 115 x 105mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 4x M20/25; 2x M25/32 Break-out openings Ø 20mm: 12 Number of nails: 4 Article number: 9907 / E-No.: 155 011 798
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9803.10 - On-wall junction box
    AGRO
    9908.01 - Flush mounting junction box, square
    AGRO
    9909.03 - Moisture-proof cover with neoprene seal
    AGRO
    9907.10 - Flush mounting junction box for corrugated conduits, square
    AGRO
    1281-30 - Installation housing, HaloX® 100 with tunnel 190
    AGRO
    1281-50 - Installation housing, HaloX® 100
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    1281-61 - Install. housing, HaloX® 100 front part
    AGRO
    9916.21 - Flush mounting transition box
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9907.21 - Flush mounting junction box for corrugated conduits, square
    AGRO
    9914.01 - Box for formwork
    AGRO
    9914.02 - Screw-down cover
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices