Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9908.68 - Upper frame for flush mounted junction boxes, quadratic.
Bill of material
9908.68
CNSORDERNO
Art. No.
9908.68
BZ
Designation
Upper frame for flush-mounted junction boxes, 115x115x13 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
13 mm
AS
Number of screws
2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 992 098
CNSMASSEXACT
Individual net weight
22.000 g
CNSEAN
EAN-Code
7611614036984
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for flush mounting junction box, quadratic For article 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.210 Length x Width x Depth: 115 x 115 x 13mm Upper frame for flush mounting junction box to elevate the box depth or for isolation beyond ceiling Of Polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Article number: 9908.68 / E-No.: 155 992 098
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices