Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.01.850 - Flush mounting junction box, square, 850°
Bill of material
9909.01.850
CNSORDERNO
Art. No.
9909.01.850
BZ
Designation
Flush mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
ENO
E-No.
155 011 398
CNSMASSEXACT
Individual net weight
103.000 g
CNSEAN
EAN-Code
7611614231549
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount conduit box For installation in cavity walls, suspended ceilings, flammable materials Length x Width x Height/Depth: 115 x 115 x 76 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Break-out holes of Ø 20 mm: 16 Number of pipe entries (M20/25): 4 Article No.: 9909.01.850 / E-No.: 155 011 398
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
    AGRO
    9195-77 - Junction box 107 x 107 x 53 mm
    AGRO
    9803.12 - On-wall junction box IP 54
    AGRO
    9908.01.850 - Flush mounting junction box, square, 850°
    AGRO
    9805 - On-wall junction box
    AGRO
    9820 - On-wall junction box IP 54
    AGRO
    9806.080 - On-wall junction box IP 2x
    AGRO
    9821 - On-wall junction box IP 54
    AGRO
    9806.065 - On-wall junction box IP 2x
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
    AGRO
    9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices