Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.02.23 - Cover with plug power socket
Bill of material
9909.02.23
CNSORDERNO
Art. No.
9909.02.23
BZ
Designation
Cover with plug power socket
LOD
Level of Details
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Colour
RAL 9010
SDTYP
Socket type
23
SCH
Screws
4 mm
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 990 408
CNSMASSEXACT
Individual net weight
0.081 kg
CNSEAN
EAN-Code
7611614200224
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with socket-outlet type 23 For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Socket-outlet type: 23 Article number: 9909.02.23 / E-No.: 155 990 408
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices