Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.10.37 - Plug-in cover with insulated central screw
Bill of material
9909.10.37
CNSORDERNO
Art. No.
9909.10.37
BZ
Designation
Plug-in cover with central fixing, 130x130 mm, center screws included
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 911 808
CNSMASSEXACT
Individual net weight
62.600 g
CNSEAN
EAN-Code
7611614247892
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover with central fixing 2 isolated, tested central fixing screws For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9909.10.37 / E-No.: 155 911 808
ETIM40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices