Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9911.12 - Plug-in cover
Bill of material
9911.12
CNSORDERNO
Art. No.
9911.12
BZ
Designation
Plug in cover, 185x130 mm
LOD
Level of detail
L
Length
185 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 912 708
CNSMASSEXACT
Individual net weight
61.000 g
CNSEAN
EAN-Code
7611614041889
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Plug-in cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9911.12 / E-No.: 155 910 708
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9912.01 - Flush mounting junction box, rectangular
    AGRO
    9908.21 - Flush mounting junction box, square
    AGRO
    9909.22.37.60 - Plug-in cover with insulated central screw
    AGRO
    9909.22.67 - Plug-in cover with diagonal support
    AGRO
    9909.02.25 - Cover with plug power socket
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9909.22.37.67 - Plug-in cover with insulated central screw
    AGRO
    9909.22.65 - Plug-in cover with diagonal support
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9909.22.60 - Plug-in cover with diagonal support
    AGRO
    9299-77 - Quickbox® ECON Pro 1x1
    AGRO
    9966.22 - System equipment carrier 240 - 310 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices