Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9916.06 - protective cover for article
Bill of material
9916.06
CNSORDERNO
Art. No.
9916.06
BZ
Designation
protective cover for article, for article 9916/9916.21
LOD
Level of detail
L
Length
242 mm
B
Width
172 mm
H
Height
1 mm
FA
For article number
9916 / 9916.21
CNSMAT
Material
Polystyrene, impact-proof
ES
Properties
Halogenfrei
ENO
E-No.
155 914 908
CNSMASSEXACT
Individual net weight
90.500 g
CNSVOLUMEEXACT
Single volume
0.420 l
CNSEAN
EAN-Code
7611614261850
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Cleaning cover For article 9916, 9916.21 Length x Width x Height: 242 x 172 x 1mm For opposing formwork without support Of polystyrene, impact-proof, halogen-free Article number: 9916.06 / E-No.: 155 914 908
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices