Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9917.02 - Screw-down cover
Bill of material
9917.02
CNSORDERNO
Art. No.
9917.02
BZ
Designation
Screw-down cover, 420x320 mm
LOD
Level of detail
L
Length
420 mm
B
Width
320 mm
H
Height
5 mm
F
Color
RAL 9010
S
Screws
6 ST
FA
For article number
9917 / 9917.21
CNSMAT
Material
ASA Blend
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 912 908
CNSMASSEXACT
Individual net weight
357.820 g
CNSVOLUMEEXACT
Single volume
0.824 l
CNSEAN
EAN-Code
7611614261799
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Screw-down cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 6 Article number: 9917.02 / E-No.: 155 912 908
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9917 - Flush mounting transition box
    AGRO
    9917.03 - Waterproof cover
    AGRO
    9917.21 - Flush mounting transition box
    AGRO
    9919.03 - Cover for wet areas aluminium withe seal
    AGRO
    9909.02.13 - Cover with plug power socket
    AGRO
    9917.06 - Protective cover
    AGRO
    9909.01 - Flush mounting junction box, square
    AGRO
    9917.40 - Flush mounting transition box system Prefix®
    AGRO
    9917.68 - Upper frame for transition box 9917
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices