Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9919.03 - Cover for wet areas aluminium withe seal
Bill of material
9919.03
CNSORDERNO
Art. No.
9919.03
BZ
Designation
Cover for wet areas aluminium withe seal, 88x88x1.5 mm
LOD
Level of detail
L
Length
88 mm
B
Width
88 mm
H
Height
1.5 mm
S
Screws
4 ST
CNSMAT
Material
Anodized aluminium
D
Seal
CR (Neopren)
ENO
E-No.
372 800 629
CNSMASSEXACT
Individual net weight
40.000 g
CNSVOLUMEEXACT
Single volume
0.267 l
CNSEAN
EAN-Code
7611614183329
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Waterproof cover For flush mounting junction boxes Length x Width x Height: 88 x 88 x 1.5mm Of anodized aluminium, neoprene sealing Number Screws: 4 Article number: 9919.03 / E-No.: 372 800 629
ETIM40
ETIM 40
EC002656
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices