Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9921.70 - One place back box "the blue one"
Bill of material
9921.70
CNSORDERNO
Art. No.
9921.70
BZ
Designation
NIS-Box 1x1 70 mm, with flap lid
LOD
Level of Details
T
Depth
70 mm
D
Diameter
71 mm
AO
Break-out openings Ø 20 mm
11
RK
Combination conduit entries M20/25
1
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-Number
372501639
CNSMASSEXACT
Weight
41.08 g
CNSVOLUMEEXACT
Volume
0.46 l
CNSEAN
EAN-Code
7611614307572
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
NIS-Box with flap lid, 1x1, 70mm Installation in: fair-faced concrete, concrete, brickwork Depth: 70 mm Diameter: 71 mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 1x Article number: 9921.70 / E-No.: 372 501 639
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices