Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9921 - NIS-Box with flap lid 1x1
Bill of material
9921
CNSORDERNO
Art. No.
9921
BZ
Designation
NIS-Box 1x1 with flap lid, The blue one of AGRO
LOD
Level of detail
L
Length
71 mm
B
Width
71 mm
T
Depth
59 mm
AO
Break-out openings Ø 20 mm
11 mm
RK
Combination conduit entries M20/25
1
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 501 629
CNSMASSEXACT
Individual net weight
39.500 g
CNSVOLUMEEXACT
Single volume
0.453 l
CNSEAN
EAN-Code
7611614079660
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
NIS-Box with flap lid 1x1 Installation in: fair-faced concrete, concrete, brickwork Depth: 59 mm Diameter: 71 mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 1x Article number: 9921 / E-No.: 372 501 629
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9921.70 - One place back box "the blue one"
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    HaloX 180 for on-site mixed concrete - HaloX 180 for on-site mixed concrete
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9098-77 - One-gang box - Swiss standard
    AGRO
    9955 - Wall-outlet
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    6550 - Installation cable duct made of aluminium
    AGRO
    9924 - Flush-mounted box 2x2
    AGRO
    9951 - Wall-outlet
    AGRO
    9923.30 - Flush-mounted box 3x1
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9909.02 - Screw-down cover with synthetic screws
    AGRO
    9900.12 - Flush-mounted box 4x3
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices