Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9922.850 - Flush-mounted box 850°
Bill of material
9922.850
CNSORDERNO
Art. No.
9922.850
BZ
Designation
Flush-mounted box 850°
LOD
Level of detail
L
Length
130 mm
B
Width
70 mm
T
Depth
70 mm
RK
Combination conduit entries M20/25
14
K
Combination
2x1
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-No.
372 601 129
CNSMASSEXACT
Individual net weight
70.200 g
CNSVOLUMEEXACT
Volume
0.981 l
CNSEAN
EAN-Code
7611614238081
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 130 x 70 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 14 Combination: 1x2 Article No.: 9922.850 / E-No.: 372 601 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices