Catalog navigation
Links to other Kaiser Group portals
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9923 - Flush-mounted box 3x1
Bill of material
9923
CNSORDERNO
Art. No.
9923
BZ
Designation
Flush-mounted box 3x1, with stabilisation cover
LOD
Level of detail
L
Length
196 mm
B
Width
70 mm
T
Depth
55 mm
K
Combination
3x1
AO
Break-out openings Ø 20 mm
10
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 103 129
CNSMASSEXACT
Individual net weight
108.100 g
CNSVOLUMEEXACT
Volume
1.440 l
CNSEAN
EAN-Code
7611614192215
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush-mounted box 3x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 196 x 70 x 55 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x1 Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 4x Article number: 9923 / E-No.: 372 103 129
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9922 - Flush-mounted box 2x1
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
    AGRO
    9955 - Wall-outlet
    AGRO
    9929 - Flush-mounted box 3x3
    AGRO
    9928 - Flush-mounted box 4x2
    AGRO
    9926 - Flush-mounted box 3x2
    AGRO
    9924.40 - Flush-mounted box 4x1 vertical
    AGRO
    9966.11 - System equipment carrier 160 - 240 mm
    AGRO
    9299-77.02 - Quickbox® ECON Pro 2x1
    AGRO
    9909.22.37.65 - Plug-in cover with insulated central screw
    AGRO
    9902.21.14 - Combination back box size 1
    AGRO
    9966.12 - System equipment carrier 240 - 310 mm
    AGRO
    9909.22.60 - Plug-in cover with diagonal support
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices